ARK 4000BM2-RV
Features
- Factory replacement kit
- For 1 IN valve
- Use on series 4000B/LF4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 4000B, LF4000B |
| Compatible Size Used On | 1 IN |
| Kit Contents | Diaphragm, Disc Assembly, Stem O-rings , Seat O-ring, Cover O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |