ARK 4000BM2-VT
Features
- Factory replacement kit
- For 1 IN valve
- Use on series 4000B/LF4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B, LF4000B |
| Compatible Size Used On | 1 IN |
| Kit Contents | Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | Yes |