ARK 4000BM3-RV
Features
- Factory replacement part
- For 3/4 IN backflow preventer
- Use on 4000BM3
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 4000BM3 |
Compatible Size Used On | 3/4 IN |
Kit Contents | Diaphragm, Disc Assembly, Stem O-rings , Seat O-ring, Cover O-ring |
Kit Type | Relief Valve Rubber Parts Kit |
Lead Free | YES |
Product Group | AMES KITS |