ARK 4000BM3-VT
Features
- Factory replacement kit
- For 1/2 IN valve
- Use on series 4000B reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4000B |
| Compatible Size Used On | 1 1/2 IN |
| Kit Contents | Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | YES |
| Product Group | AMES KITS |