ARK 4000CIV-RC1 2 1/2-3
This Ames backflow repair part is for series 4000CIV.
Features
- Factory Replacement Part
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Check Disc, Cover O-ring, Lubricant |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | AMES KITS |