ARK 4000CIV-RC1 6
Features
- Factory replacement kit
- For 6 IN valve
- Use on series 4000CIV reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 4000CIV |
| Compatible Size Used On | 6 IN |
| Kit Contents | Lower Stem O-ring, Check Disc, Cover O-ring, Lubricant |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | AMES KITS |