ARK 4000CIV-RV 4-10
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 4000CIV |
| Compatible Size Used On | 4 IN to 10 IN |
| Kit Contents | Sleeve O-ring, Seat O-ring, Piston O-ring, Stem O-ring, RV Disc Assembly, Diaphragm, Piston Seal and Bottom Plug O-ring, Lubricant |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | NO |
| Product Group | AMES KITS |