LFARK 4000CIV-CK2 8
This repair kit is for the replacement of the 8 inch Ames 4000 backflow preventer second check valve.
Features
- Factory replacement kit
- No special tools required for changing parts
- Made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 4000CIV |
| Compatible Size Used On | 8 IN |
| Kit Contents | Disc, Spring Assembly, Cover O-ring, Lubricant |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | AMES KITS |