LFARK 4000CIV-RV 2 1/2-3
This repair kit is for the replacement of the 2 1/2 to 3 inch Ames 4000 backflow preventer relief valve.
Features
- Factory replacement kit
- No special tools required for changing parts
- Made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Diaphragm, Disc, Molded Disc Assembly, Piston O-rings, Stem O-ring, Cover O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | YES |
| Product Group | AMES KITS |