LFARK 4000CIV-RV 8-10
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Diaphragm, Disc, Molded Disc Assembly, Piston O-Rings And Stem O-Ring And Cover O-Ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | YES |
| Product Group | AMES KITS |
| Products Used On | Series 4000CIV Reduced Pressure Zone Assembly |