LFARK 4000CIV-VT 4-10
This repair kit is for the replacement of the 4 to10 inch Ames 4000 backflow preventer relief valve.
Features
- Factory replacement kit
- No special tools required for changing parts
- Made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 4000CIV |
| Compatible Size Used On | 4 IN to 10 IN |
| Kit Contents | Adapter O-ring, Diaphragm, Disc, Piston Assembly Seat, Seat O-ring, Lubricant |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | AMES KITS |