ARK 4000RP-CK1 4
Features
- Factory replacement kit
- For 4 IN valve
- Use on series 4000RP reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4000RP |
| Compatible Size Used On | 4 IN |
| Kit Contents | First Check Assembly, Cover Gasket, Mounting Hardware |
| Kit Type | First Check Kit |
| Lead Free | Yes |