ARK 4000RP/5000RPDA-RV
Features
- Factory replacement kit
- For 4 to 10 IN valve
- Use on series 4000RP reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4000RP |
| Compatible Size Used On | 4 IN to 10 IN |
| Kit Contents | O-ring, Diaphragm, RV Mounting Seat Gasket |
| Kit Type | Rubber Parts Kit |
| Lead Free | Yes |