ARK 4001SS/5001SS-CK1 2 1/2-4
Features
- Factory replacement kit
- For 2 1/2 to 4 IN valve
- Use on series 4001SS reduced pressure zone assembly, 5001SS reduced pressure detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 4001SS, 5001SS |
| Compatible Size Used On | 2 1/2 IN to 4 IN |
| Kit Contents | First Check Assembly, Check O-ring, Lube |
| Kit Type | First Check Kit |
| Lead Free | Yes |