ARK 400B-CK1 2
Features
- Factory replacement kit
- For 2 to 10 IN valve
- Use on series 400B reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 400B |
| Compatible Size Used On | 2 IN to 10 IN |
| Kit Contents | Check Assembly, Seat, Seat O-ring, Spring, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | Yes |