ARK 400B-RC4 3/4
Features
- Factory replacement kit
- For 3/4 IN valve
- Use on series 400B reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 400B |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Disc, Seat O-ring, Cover O-ring |
| Kit Type | First or Second Check Kit |
| Lead Free | YES |
| Product Group | AMES KITS |