ARK 400B-RT 1
Features
- Factory replacement kit
- For 1 IN valve
- Use on series 400B reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 400B |
| Compatible Size Used On | 1 IN |
| Kit Contents | 2 Check Discs, 2 Check Seat O-rings, 2 Check Cover O-rings, RV Disc, RV O-ring, RV Cover O-ring, RV Diaphragm |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |