ARK 400B-RV 3/4-1
Features
- Factory replacement kit
- For 3/4 to 1 IN valve
- Use on series 400B reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 400B |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Relief Valve Disc, RV Diaphragm, RV Seat O-ring, Cover O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |