ARK 400B-SV 1 1/4-2
Features
- Factory replacement kit
- For 1 1/4 to 2 IN valve
- Use on series 400B reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 400B |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | Relief Valve Seat, RV Seat O-ring, RV Cover O-ring |
| Kit Type | Relief Valve Seat Kit |
| Lead Free | YES |
| Product Group | AMES KITS |