ARK 400B-VT
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 400B |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Relief Valve Assembly, RV Spring, RV Cover O-ring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | YES |
| Product Group | AMES KITS |