LFARK 400B-C 1/4-1/2
This repair kit is for the replacement of the 1/4 and 1/2 inch Ames 400 backflow preventer valve cover, series 400B-C.
Features
- Factory replacement kit
- No special tools required for changing parts
- Made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 400B |
| Compatible Size Used On | 1/4 IN to 1/2 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | AMES KITS |