LFARK 400B-VC 3/4-1
This repair kit is for the replacement of the 3/4 and 1 inch Ames 400 backflow preventer valve cover.
Features
- Factory replacement kit
- No special tools required for changing parts
- Made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Relief Valve Cover And Rv Cover O-Ring |
| Kit Type | Relief Valve Cover Kit |
| Lead Free | YES |
| Product Group | AMES KITS |
| Products Used On | Series 400B Reduced Pressure Zone Assembly |