ARK 5000CIV-C 8
Features
- Factory replacement kit
- For 8 IN valve
- Use on series 5000CIV reduced pressure detector assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 5000CIV |
Compatible Size Used On | 8 IN |
Kit Contents | Cover, Cover O-ring, Lubricant |
Kit Type | Cover Kit |
Lead Free | YES |
Product Group | AMES KITS |