ARK 5000CIV-RC1 10
Features
- Factory replacement kit
- For 10 IN valve
- Use on series 5000CIV reduced pressure detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 5000CIV |
| Compatible Size Used On | 10 IN |
| Kit Contents | Check Disc, Cover O-ring, Lubricant |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | Yes |