ARK 5000CIV-RT 10
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 6 IN Lower Stem O-ring, Check Disc, Cover O-ring, Sleeve O-ring, Piston O-ring, RV Disc Assembly, Diaphragm and Piston Seat, Lubricant |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | NO |
| Product Group | AMES KITS |