ARK 5000CIV-RV 8-10
Features
- Factory Replacement Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Sleeve O-ring, Seat O-ring, Piston O-ring, Stem O-ring, RV Disc Assembly, Diaphragm, Piston Seal, Bottom Plug O-ring, Lubricant |
| Kit Type | Repair Kit |
| Lead Free | NO |
| Product Group | AMES KITS |