ARK 5000CIV-VT 4-10
Features
- Factory replacement kit
- For 4 to 10 IN valve
- Use on series 5000CIV reduced pressure detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 5000CIV |
| Compatible Size Used On | 4 IN to 10 IN |
| Kit Contents | Adapter O-ring, Diaphragm, Disc, Piston Assembly Seat, Seat O-ring, Lubricant |
| Kit Type | Total Relief Valve Kit |
| Lead Free | No |