ARK 5000RPDA-CK1 8-10
Features
- Factory replacement kit
- For 8 to 10 IN valve
- Use on series 5000RPDA reduced pressure detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 5000RPDA |
| Compatible Size Used On | 8 IN to 10 IN |
| Kit Contents | First Check Assembly, Cover Gasket, Mounting Hardware |
| Kit Type | First Check Kit |
| Lead Free | Yes |