ARK 5000RPDA-CK2 4
Features
- Factory replacement kit
- For 4 IN valve
- Use on series 5000RPDA reduced pressure detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 5000RPDA |
| Compatible Size Used On | 4 IN |
| Kit Contents | Second Check Assembly, Cover Gasket, Mounting Hardware |
| Kit Type | Second Check Kit |
| Lead Free | Yes |