611-SETTER-KIT
This valve setter is designed to augment the installation of the N series backflow prevention valves. It is constructed of fusion epoxy coated ductile iron body and has flange by flange end connections. The integral ductile iron supports between elbows transfer thrust downstream, thus eliminating thrust block requirements between elbows. The maximum working pressure is 175 psi (12.1 bar).
Features
- Ductile iron fusion epoxy coated fitting designed to save significant installation costs
- Bolted connections eliminates need for concrete supports on risers
- Smaller footprint reduces size of labor for pipe connections
- Flange by flange connections
| Specifications | |
|---|---|
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | ACCESSORIES |