FHK 620/622-BV-HANDLE 1 1/2
This handle kit includes the parts needed to repair or replace the handle of a 1 1/2 inch ball valve. This kit includes 10 hex nuts and 10 stainless steel handles.
Features
- Factory replacement parts
- Includes 10 stainless steel handles
- Includes 10 stainless steel hex nuts
- Fits 1 1/2 inch ball valve
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | FBV |
| Compatible Size Used On | 1 1/2 IN |
| Kit Contents | SS Handles, SS Hex Nuts |
| Kit Type | Handle Kit |
| Lead Free | YES |
| Product Group | KITS |