RK 07S-T 1
Part of the RK-7 Series
Ordering Code: 0886017
UPC: 098268383218
Lead Free: Yes
Total Repair Kit for 1 IN Dual Check Valve
This 1 inch dual check valve repair kit provides all the parts necessary to replace the major components of the applicable dual check valve assembly. This kit consists of first and second check modules, two module O-rings, union seal, and check seal.
Features
- Installation instructions provided
- No special tools required for changing parts
- FDA approved grease included
- Includes all necessary rubber components
| Specifications | |
|---|---|
| Compatible Series or Model | 07S |
| Compatible Size Used On | 1 IN |
| Kit Contents | First and Second Check Modules, 2 Module O-rings, Union Seal, Check Seal |
| Kit Type | Repair Kit |
| Lead Free | Yes |