RK 7-T
Part of the RK-7 Series
Ordering Code: 0886015
UPC: 098268383157
Lead Free: Yes
1/2 to 1 1/4 Backflow Dual Check Repair Kit, 7
This 1/2-1 1/4 IN dual check valve repair kit for series 7 prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of first and second check modules, 2 modules O-rings, union seal and check seal. It is designed for non-health hazard residential water system containment, continuous pressure applications. It is installed immediately downstream of the residential water meter, in a vertical or horizontal position. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Repair Kit
| Specifications | |
|---|---|
| Compatible Series or Model | 7 |
| Compatible Size Used On | 1/2 IN to 1 1/4 IN |
| Kit Contents | First and Second Check Modules, 2 Module O-rings, Union Seal, Check Seal |
| Kit Type | Repair Kit |
| Lead Free | Yes |