RK 7/7C-T
Discontinued
Part of the RK-7 Series
Ordering Code: 0886009
UPC: 098268693782
Lead Free: YES
3/8 Backflow Dual Check Repair Kit, 7
This 3/8 IN dual check valve repair kit for series 7 prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of first and second check modules, 2 modules O-rings, union seal and check seal. It is designed for non-health hazard residential water system containment, continuous pressure applications. It is installed immediately downstream of the residential water meter, in a vertical or horizontal position. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Repair Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | First and Second Check Modules, 2 Module O-rings, Union Seal, Check Seal |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |