RK 7B-T
Part of the RK-7 Series
Ordering Code: 0886016
UPC: 098268383164
Lead Free: Yes
3/4 Backflow Repair Kit, First and Second Check
This 3/4 IN dual check valve repair kit prevents the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of first and second check modules, 2 modules O-rings, union seal and check seal. It is designed for non-health hazard residential water system containment, continuous pressure applications. It is installed immediately downstream of the residential water meter, in a vertical or horizontal position. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Repair Kit
| Specifications | |
|---|---|
| Compatible Series or Model | 7B |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | First and Second Check Modules, 2 Module O-rings, Union Seal, Check Seal |
| Kit Type | Check Kit |
| Lead Free | Yes |