RK 10 BFP
Discontinued
Part of the RK-700 Series
Ordering Code: 0881464
UPC: 098268105483
Lead Free: NO
Backflow Double Check Valve Assembly Kit
This backflow double check valve assembly kit is used for repairing first and second check modules. These parts are used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a complete first and second check modules.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First and second check kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Complete First and Second Check Modules |
| Kit Type | First or Second Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |