RK 7-BFP
Discontinued
Part of the RK-700 Series
Ordering Code: 0881222
UPC: 098268104547
Lead Free: NO
Double Check Valve Rubber Parts Kit, 2 1/2 IN, 3 IN 700 Double Check Valve
This backflow double check valve assembly rubber parts kit is used for repairing first and second check modules to Watts Series 700. These parts are used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a complete first and second check module and rubber parts.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Kit
| Specifications | |
|---|---|
| Kit Contents | Complete First and Second Modules |
| Kit Type | Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |