RK 709-C 2 1/2-3
Part of the RK-709 Series
Ordering Code: 0887920
UPC: 098268399745
Lead Free: YES
2 1/2 to 3 Backflow Cover Repair Kit, Series 709
This 2 1/2 to 3 inch cover kit is for series 709, which helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consists of a cover and a cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Compatible Series or Model | 709 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |