RK 709-C2 3/4-1
Part of the RK-709 Series
Ordering Code: 0887158
UPC: 098268385762
Lead Free: No
3/4 to 1 Backflow Cover Repair Kit, 709
This 3/4 to 1 inch cover kit is for series 709C2, which helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a cover and a cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 709 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | No |