RK 709-CK4 2 1/2-3
Discontinued - Replaced By: LFRK 709-CK4 2 1/2-3
Part of the RK-709 Series
Ordering Code: 0887900
UPC: 098268399547
2 1/2 -3 Backflow Repair Kit, First Or Second Check, 709
This 2 1/2-3 IN first or second check valve kit for series 709 helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a disc and spring assembly and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Disc and Spring Assembly, Cover O-ring |
| Kit Type | First or Second Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |