RK 709-CK4-SS 1 1/2-2
Part of the RK-709 Series
Ordering Code: 0887155
UPC: 098268395808
Lead Free: No
1 1/2 to 2 Backflow Repair Kit, Disc Assembly, Spring, Seat, Seat O-Ring, Cover O-Ring, 709
This 1 1/2 to 2 inch check valve kit, CK4-SS, is for series 709 which helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a disc assembly, spring, seat, seat O-ring, and a cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 709 |
| Compatible Size Used On | 1 1/2 IN to 2 IN |
| Kit Contents | Disc Assembly, Spring, Seat O-ring, Cover O-ring |
| Kit Type | First or Second Check Kit |
| Lead Free | No |