RK 709-CK4-SS 3/4-1
Discontinued
Part of the RK-709 Series
Ordering Code: 0887154
UPC: 098268395792
Lead Free: NO
3/4-1 Backflow Check Repair Kit, 709-Ss
This 3/4 to 1 inch check valve kit is for series 709-SS, which helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a disc assembly, spring, seat, seat O-ring, and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Disc Assembly, Spring, Seat O-ring, Cover O-ring |
| Kit Type | First or Second Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |