RK 709-RC4 10
Part of the RK-709 Series
Ordering Code: 0887909
UPC: 098268399639
Lead Free: YES
Backflow Preventer Check One Valve Rubber Kit
This rubber parts kit for one check helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a disc and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check one rubber parts kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 709 |
| Compatible Size Used On | 10 IN |
| Kit Contents | Disc and Cover O-ring |
| Kit Type | Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |