RK 709-RC4 2 1/2-3
Part of the RK-709 Series
Ordering Code: 0887905
UPC: 098268399592
Lead Free: Yes
2 1/2 to 3 Backflow Rubber Repair Kit, Single Check, Series 709
This 2 1/2-3 IN rubber parts kit for single check for series 709 helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a disc and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check one rubber parts kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 709 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Disc and Cover O-ring |
| Kit Type | Rubber Parts Kit |
| Lead Free | Yes |