RK 709-RC4 4
Part of the RK-709 Series
Ordering Code: 0887906
UPC: 098268399608
Lead Free: Yes
4 Backflow Rubber Repair Kit, Single Check, Series 709
This 4 IN rubber parts kit for single check series 709 helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a disc and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check one rubber parts kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 709 |
| Compatible Size Used On | 4 IN |
| Kit Contents | Disc and Cover O-ring |
| Kit Type | Rubber Parts Kit |
| Lead Free | Yes |