RK 709-RT 1 1/2-2
Part of the RK-709 Series
Ordering Code: 0887153
UPC: 098268395785
Lead Free: No
1 1/2 to 2 Backflow Complete Rubber Repair Kit, Series 709
This 1 1/2-2 IN complete rubber parts kit for series 709 helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a diaphragm, disc assembly, seat O-ring and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 709 |
| Compatible Size Used On | 1 1/2 IN to 2 IN |
| Kit Contents | Disc Assembly, Seat O-ring, Cover O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | No |