RK 709-RT 10
Part of the RK-709 Series
Ordering Code: 0887919
UPC: 098268399738
Lead Free: Yes
Complete Rubber Parts Kit for 10 IN Double Check Valve Assembly, 709
This complete rubber parts kit provides all the parts necessary to repair or replace the rubber parts on a 10 inch double check valve assembly backflow preventer, model 709. This kit consist of two disc and two cover O-rings.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 709 |
| Compatible Size Used On | 10 IN |
| Kit Contents | 2 Discs, 2 Cover O-rings |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |