RK 709-RT 4
Part of the RK-709 Series
Ordering Code: 0887916
UPC: 098268399707
Lead Free: Yes
Complete Rubber Parts Kit for 4 IN Double Check Valve Assembly, 709
This complete rubber parts kit provides all the parts necessary to repair or replace the rubber parts on a 4 inch double check valve assembly backflow preventer, model 709. This kit consist of two disc and two cover O-rings.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 709 |
| Compatible Size Used On | 4 IN |
| Kit Contents | 2 Discs, 2 Cover O-rings |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |