RK 709-S 4
Discontinued - Replaced By: LFRK 709-S 4
Part of the RK-709 Series
Ordering Code: 0887911
UPC: 098268399653
4 Backflow Seat Repair Kit, 709-S
This seat kit is used to repair or replace the seat on a 4 inch double check valve assembly, which is used to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consists of a seat and a seat O-ring, retainer wire, and a cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Seat kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat, Seat O-ring, Cover O-ring, Retainer Wire |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |