RK 709-S4-SS 1 1/2-2
Part of the RK-709 Series
Ordering Code: 0887163
UPC: 098268395860
Lead Free: YES
1 1/2 to 2 Backflow Seat Repair Kit, 709
This 1 1/2 to 2 inch stainless steel seat kit is for series 709, which helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a seat and seat O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Stainless steel seat kit
| Specifications | |
|---|---|
| Compatible Series or Model | 709 |
| Compatible Size Used On | 1 1/2 IN to 2 IN |
| Kit Contents | Seat, Seat O-ring, Cover O-ring |
| Kit Type | Seat Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |